Note: This article is discontinued. You can find the current article here: 7215434 / Sealing strip

Sealing strip I90/E30

Item no. 7215423 | EAN 4012196025558

Product description
Product description
Self-adhesive sealing strip for BSK I90/E30 and BSKH I90/E30
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Fire protection duct for wall mounting
  • Fire protection duct for ceiling mounting
  • Fire resistance class I90
  • Function maintenance class E30
Technical data

Technical data

Colour Grey
Dimension 5 x 30 x 15000
Dimension 5x30x15000
Material Foam
Product series PYROLINE® con BSK
ROHS-conformant yes
Type of accessory Sealing strip

Dimensions

Height 5 mm
Length 15000 mm
Width 30 mm
All types

All types

Types Length Item no. Quantity SSU
KDS-30 7500 mm 7215434
1 piece
KDS-40 7500 mm 7215436
1 piece
KDS 40 10 10000 mm 7215437
1 piece
KDS-60 7500 mm 7215438
1 piece
BSK-D0930 15000 mm 7215423
1 piece
BSK-D1260 15000 mm 7215432
1 piece
Downloads

Download
Download

No invitation to tender text is available for this product.