Service outlet with hinged cover and cord outlet, GES R2

Item no. 7405084 | EAN 4012196459599

Polyamide
Product description
Product description
Service outlet with hinged cover and cord outlet for GES R2 floor socket for direct installation in the MT R2 installation socket.

For use in dry-cleaned floors for indoor use.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Colour Graphite black; RAL 9011
CO₂ Footprint (GWP) Cradle-to-Gate 1,242 kg CO₂e / 1 Piece
Dimension 140x140x40
External diameter 140 mm
Floor care Dry
Floor covering protection frame yes
Material Polyamide
Opening mechanism Tool
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts no
Suitable for wet care no
Version for Round
Vertical load, small area to 500 N
With floor covering recess no
All types

All types

Types Colour Material Item no. Quantity SSU
GES R2 7011 Iron grey; RAL 7011 Polyamide 7405082
1 piece
GES R2 9011 Graphite black; RAL 9011 Polyamide 7405084
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Mounting plate for data technology, type C Mounting plate for data technology, type C MP R2 2C 7408806
1 piece
Installation socket, double, VDE Installation socket, double, VDE MT R2 VDE 7408832
1 piece
Screed box for GES R2 Screed box for GES R2 UD GES R2 7428526
1 piece
Downloads

Download

Download

EU declaration of conformity GES R2 9011 / 7405084 , 0.10MB , pdf
Download

GES R2 9011 / 7405084
Download