Service pole, type ISSRM45

Item no. 6290086 | EAN 4012195428091

3000 mm
Tension
Aluminium
Product description
Product description
ISS aluminium service pole with a 45 mm system opening.

Set consists of:

1 one-compartment pole with clamping fastening

Total length: 3,315 mm–3,480 mm

1 ceiling attachment with clamping device

1 aluminium cover

Length: 3,000 mm

The design of this ISS service pole is based on an extremely slender, round aluminium profile, which has a smooth cover of the Rapid 45 device installation trunking series as its front side. The 45 mm system opening is suitable for direct acceptance of Modul 45® switching and connection devices.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Floor/ceiling service pole
  • Track width 45 mm
  • Devices
  • Protective contact socket
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable yes
Cable entry Top
Ceiling mounting yes
Changes according to location no
Colour Pure white; RAL 9010
Continuous profile yes
Cover width 45 mm
Dimension 3000x70x59
Fastening type Tension
Floor mounting yes
Halogen-free yes
Height compensation, max. 480 mm
Height compensation, min. 315 mm
Material Aluminium
Number of compartments 1 St.
Number of usable covers 1
Pole shape Round
Pre-wired no
Product series ISS
ROHS-conformant yes
Version for Single-sided

Dimensions

Height 59 mm
Length 3000 mm
Pole height, max. 3480 mm
Pole height, min. 3315 mm
Width 70 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 61,1226 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 61,1226 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Fastening type Material Colour Surface Item no. Quantity SSU
ISSRM45RW 3000 mm Tension Aluminium Pure white; RAL 9010 - 6290086
1 piece
ISSRM45EL 3000 mm Tension Aluminium aluminium Anodised 6290087
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Rubber support for ISSRM45 Rubber support for ISSRM45 ISSGURM45 6290178
1 piece
Ceiling panel for ISSRM45 Ceiling panel for ISSRM45 ISSDBRM45RW 6290264
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Partition for WDK trunking, trunking height 40 mm Partition for WDK trunking, trunking height 40 mm 2371 40 6023096
2 m
Downloads

Download

Download

EU declaration of conformity ISSRM45RW / 6290086 , 0.11MB , pdf
Download
REACH Declaration of conformity ISSRM45RW / 6290086 , 0.12MB , pdf
Download

No invitation to tender text is available for this product.