Note: This article is discontinued.

Steel wire grid

Item no. 7202963 | EAN 4012195847885

Product description
Product description
Steel wire grid as support and protection grid, wire diameter 4 mm
Technical data

Technical data

Colour zinc
Dimension 600x500
Dimension 600x500mm
Dimension B 500 mm
Dimension L 600 mm
Material Steel
Surface Hot-dip galvanised
Type of accessory Steel wire grid
All types

All types

Types Dimension B Dimension L Item no. Quantity SSU
SDG-1 500 mm 600 mm 7202963
1 piece
SDG-2 600 mm 1000 mm 7202971
1 piece
Downloads

Download

Download

SDG-1 / 7202963
Download