Surge arrester V10 Compact with audible signalling 255 V

Item no. 5093391 | EAN 4012195299448

5093391 / V10 COMPACT-AS
3+N/PE
255 V
IP20
Product description
Product description
Surge protective device, compact module, type 2+3


• Surge protection in sub-distributors to VDE 0100-443 (IEC 60364-4-44)

• Arresting capacity up to 60 kA (8/20) in total

• Integrated 3+1 solution for TN and TT network systems on 45 mm module width

• High-performance varistor technology

• Including thermic and dynamic cut-off unit and visual function display

• ...-AS version with additional acoustic defect signalling (switchable)


Application: Sub/storey distribution as well as device protection in rotational current systems.
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Transition from LPZ 1 to LPZ 3
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Acoustic signalling
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Blow-out no
Dimension 255V
Follow current quenching capacity (eff) [N-PE] 0,1 kA
Installation type DIN rail 35 mm
Integrated back-up fuse no
Lightning protection zone LPZ 1→3
Max. mains-side overcurrent protection 63
Maximum back-up fuse 63 A
Maximum continuous voltage AC 255 V
Maximum discharge current (8/20 μs) 20 kA
Network form Other
Nominal discharge current (8/20 µs) 10 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 3+N/PE
Protection rating IP20
Remote signalling no
Response time <25 ns
ROHS-conformant yes
Signalling on device Optical and acoustic
SPD to EN 61643-11 Type 2+3
SPD to IEC 61643-11 Class II+III
Suitable for outdoor use no
Test class, type 2 yes
Test class, type 3 yes
TN network form yes
TN-C-S network form yes
TN-S network form yes
TT network form yes

Connectivity options

Arrester surge current (8/20 µs) [total] 60 kA
Conductor cross-section, rigid (single-wire/multiwire), max. 10 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,0235 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,0235 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
V10 COMPACT-AS 3+N/PE 255 V IP20 5093391
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Connecting bridge for V10 Compact 200 mm Connecting bridge for V10 Compact 200 mm VB-V10 COMPACT-2 5089650
1 piece
Downloads

Download

Download

EU declaration of conformity V10 COMPACT-AS / 5093391 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.