Note: This article is discontinued. You can find the current article here: 6038310 / T piece 110 FS

T branch piece 110 FS

Item no. 7003714 | EAN 4012196214938

7003714 / RT 150 FS
500 mm
Steel
Strip galvanised
Product description
Product description
Horizontal T branch piece, for all cable tray types of 110 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 110x500
Dimension B 500 mm
Dimension R 150 mm
Height 110 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 500 mm
Width 20 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 150 FS 500 mm Steel Strip galvanised 7003714
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RT 150 FS / 7003714 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 150 FS / 7003714 , 0.12MB , pdf

RT 150 FS / 7003714
Download