Note: This article is discontinued. You can find the current article here: 6038324 / T piece 110 FT

T branch piece 110 FT

Item no. 7119216 | EAN 4012196812776

Steel
Hot-dip galvanised
Product description
Product description
Horizontal T branch piece, for all cable tray types of 110 mm side height.

The fitting is shipped in an unmounted state. Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 110x200
Dimension B 200 mm
Dimension R 50 mm
Height 110 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 8 in
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RT 120 FT 200 mm Steel Hot-dip galvanised 7119216
1 piece
RT 130 FT 300 mm Steel Hot-dip galvanised 7119313
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RT 120 FT / 7119216 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 120 FT / 7119216 , 0.12MB , pdf

Download

RT 120 FT / 7119216
Download