- Product description
-
Product descriptionT piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
-
- Technical data
-
Technical data
Colour stainless steel Connector version Integrated connector Dimension 110x300 Maintain electrical functions no Material Stainless steel 1.4301 NATO hole pattern no Permitted temperature range, max. 120 °C Permitted temperature range, min. -20 °C Plate thickness 1 mm Rail thickness 1,25 mm Recommended quantity of bolts 33 St. ROHS-conformant yes Rustproof steel, pickled no Surface Bright, treated Type T piece horizontal Type of connector, cable support system screwed/clamped Wide-span version no Width of the branch 300 mm Dimensions
Dimension B 300 mm Height 110 mm Width 300 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 21,6538 kg CO2e / 1 Piece CO₂ Footprint (GWP) 21,6538 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
-
All types
- Downloads
-
Data sheet RT 130 A2 / 6038364 , 0.22MB , pdfEU declaration of conformity RT 130 A2 / 6038364 , 0.10MB , pdfUK Declaration of Conformity RT 130 A2 / 6038364 , 0.09MB , pdfREACH Declaration of conformity RT 130 A2 / 6038364 , 0.12MB , pdfRoHS Declaration of conformity RT 130 A2 / 6038364 , 0.13MB , pdfMounting instructions Screwable cable trays with fittings for screwing and clamping , 5.98MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdfMounting instructions Rastbare Kabelrinnensysteme Magic , 12.16MB , pdf
Kazakhstan - English
Cover, T piece 300 A2
Double clamp, fitting mounting A2
Truss-head bolt with flange nut A2