Note: This article is discontinued.

T piece for PYROLINE® Con S BSK I90/E30 fire protection duct

Item no. 7215636 | EAN 4012196461615

Grey
Product description
Product description
T piece for PYROLINE® Con S BSK I90/E30 fire protection duct, consisting of fibreglass lightweight concrete which is resistant to water and frost, for the creation of T branches of the duct. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.

Including connection screws and sealing strip.


  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting I90
  • Suspended fire protection duct, wall mounting E30
  • Fire resistance class I90
  • Function maintenance class E30
Technical data

Technical data

Colour Grey
Dimension 50x110
Dimension b 110 mm
Dimension B 210 mm
Dimension h 50 mm
Dimension H 120 mm
Dimension l 330 mm
Dimension L 470 mm
Fire resistance class E − function maintenance 30
Fire resistance class I − installation duct 90
Jacketing Without
Length 330 mm
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 4
Partitions possible yes
With perforation no
All types

All types

Types Dimension B Dimension b Dimension H Dimension h Colour Item no. Quantity SSU
BSKH-FT090506 160 mm 60 mm 120 mm 50 mm Grey 7215632
1 piece
BSKH-FT090511 210 mm 110 mm 120 mm 50 mm Grey 7215636
1 piece
BSKH-FT091026 360 mm 260 mm 175 mm 105 mm Grey 7215648
1 piece
Downloads

Download

No invitation to tender text is available for this product.