Note: This article is discontinued. You can find the current article here: 6225214 / T piece 60 FS

T piece VS 60 FS

Item no. 6213758 | EAN 4012196151035

6213758 / LT 640 VS FS
400 mm
1.5 mm
Product description
Product description
Tee, VS rung, side height 60 mm, horizontal, for cable ladders with medium-duty rungs (VS) and a side height of 60 mm.
Additional widths are available on request.

Connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Dimension 60x400
Dimension B 400 mm
Dimension R 490 mm
Height 60 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side rail version Flat profile
Surface Strip galvanised
Type Exit symmetrical
Version of the rungs Profile unperforated
Wide-span version no
Width 400 mm
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LT 640 VS FS 400 mm 1.5 mm 6213758
1 piece
Downloads

Download

EU declaration of conformity LT 640 VS FS / 6213758 , 0.10MB , pdf
Download

Download
Download

LT 640 VS FS / 6213758
Download