- Product description
-
Product descriptionRaised-height Telitank installation units can be used in dry rooms with dry or wet-cleaned floors, according to the standard. They are installed on covers of empty underfloor boxes and trunking of the appropriate underfloor systems and on raised or cavity floors. A system opening of the type "DAT" is required for fixing on systems. Telitanks offer direct installation options for accessories with a support ring or support bracket with a 60 mm fixing groove. All the fixing grooves are arranged vertically. Modul 45 devices are locked directly into the appropriate cover plates. All the Telitank housings are made of shock-resistant polyamide and thus have a high load capacity. As the Telitanks have a fixed location, care should be taken during planning that they are not located in traffic areas.
-
- Technical data
-
Technical data
Colour Graphite black; RAL 9011 Dimension 375x154x109 Material Polyamide Number of installable devices 12 Number of installable devices, front side 4 Number of installable devices, rear side 4 Product series Telitank ROHS-conformant yes Suitable for standard switch material yes Suitable for wet care yes Dimensions
Height 108,5 mm Length 375,5 mm Width 154 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 3,6355 kg CO2e / 1 Piece CO₂ Footprint (GWP) 3,6355 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet T12L 00C 9011 / 7408100 , 0.18MB , pdfREACH Declaration of conformity T12L 00C 9011 / 7408100 , 0.12MB , pdfRoHS Declaration of conformity T12L 00C 9011 / 7408100 , 0.13MB , pdfLabel approval VDE symbol approval, Telitank , 0.18MB , pdfMounting instructions Mounting instructions, Teiltank T8NL , 2.00MB , pdfMounting instructions Mounting instructions, Teiltank T4L , 2.00MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English
Cover plate, Telitank T12L, blank
Cover plate, Telitank T12L, blank, for lengthwise side
Cover plate, Telitank T12L, Modul 45® installation opening
Cover plate, Telitank T12L, round installation opening for EKR device
Partition Telitank T12L
Strain relief T12L