Note: This article is discontinued.
- Product description
-
Product descriptionWith wire protection clamp.
Tested according to EN 60998.
Brass terminals, steel screws, galvanised and blue passivated, 12-pin, individual terminals detachable.
Captive upwards screw.
Nominal cross-section 4 mm².
Nominal voltage 450 V.
Nominal current 32 A.
Max. attachment each side: 4 mm² single-wire or 4 mm² fine-wire.
Maximum approved ambient temperature to EN 60998: -5 to +85 °C.
-
- Technical data
-
Technical data
Ambient temperature 85 °C Closing plate required no Colour Transparent Connectable conductor cross-section, fine-wire without wire-end ferrule, max. 4 mm² Connectable conductor cross-section, fine-wire without wire-end ferrule, min. 0,5 mm² Connectable conductor cross-section, single-wire, max. 4 mm² Connectable conductor cross-section, single-wire, min. 0,5 mm² Connection position Side Cross-section Max. attachment each side: 4 mm² single-wire or 4 mm² fine-wire mm² Dimension 4,0mm² Drill hole spacing, centre 10 mm Explosion-tested version no Height 15,5 mm Insulation material Thermoplast Length 116,7 mm Material Polyamide No. of terminals 12 Nominal cross-section, min. 4 mm² Nominal current 32 A Nominal voltage 450 V Number of screwless terminals per pole 2 Permitted temperature range, max. 80 °C Permitted temperature range, min. -5 °C Pole number 12 Suitable for flexible conductors yes Suitable for multi-wire conductors yes Suitable for solid conductors yes Transparent yes Version of electrical connection 1 Screw connection Version of electrical connection 2 Screw connection Width 19 mm - All types
- Downloads
-
Data sheet 74 D/EKL 1BEF2 D / 2056178 , 0.30MB , pdfEU declaration of conformity 74 D/EKL 1BEF2 D / 2056178 , 0.06MB , pdfREACH Declaration of conformity 74 D/EKL 1BEF2 D / 2056178 , 0.12MB , pdfRoHS Declaration of conformity 74 D/EKL 1BEF2 D / 2056178 , 0.12MB , pdf