Truss-head bolt with nut and washer A2

Item no. 6406696 | EAN 4012196200412

Stainless steel
Product description
Product description
Truss-head bolt with square neck including hexagonal nut and washer.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0912 kg CO2e / 1 Piece
Colour stainless steel
Dimension M8x16
Dimension D 20 mm
Dimension d 8 mm
Dimension L 16 mm
Full thread yes
Left thread no
Length 16 mm
Material Stainless steel
Resistance grade A2-70
Screw system Miscellaneous
Self-locking no
Thread metric 8
Thread type Metric
WAF 13
With flange no
With nut yes
With washer yes
All types

All types

Types Length Material Surface Item no. Quantity SSU
FRS 6x12 A2 12 mm Stainless steel - 6406521
100 piece
FRS 6x16 A2 16 mm Stainless steel - 6406556
100 piece
FRS 6x20 A2 20 mm Stainless steel - 6406602
100 piece
FRS 8x16 A2 16 mm Stainless steel - 6406696
50 piece
FRS 10x25 A2 25 mm Stainless steel Bright, treated 6406718
50 piece
FRS 10x30 A2 30 mm Stainless steel - 6406726
50 piece
FRS 12x25 A2 25 mm Stainless steel Bright, treated 6406750
25 piece
FRS 12x30 A2 30 mm Stainless steel - 6406769
25 piece
FRS 8x25 A2 25 mm Stainless steel - 6406815
50 piece
FRS 8x35 A2 35 mm Stainless steel - 6406823
50 piece
FRS 10x20 A2 20 mm Stainless steel - 6406866
50 piece
Downloads

Download

Download

FRS 8x16 A2 / 6406696
Download