Note: This article is discontinued. You can find the current article here: 7368409 / UDHOME2 floor socket, with tube body, double protective contact socket, stainless steel

UDHOME2 floor socket, with tube body, double protective contact socket, stainless steel

Item no. 7368410 | EAN 4012196591824

Product description
Product description
Square floor socket for use in wet-care cavity and screed floors in indoor areas. Cable exit for height-adjustable tube body. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 110 mm, the height-adjustment range is +25 mm. The load-bearing capacity of 15 kN is only guaranteed when in an unused state.

The scope of delivery contains a double protective contact socket. Up to two modular data sockets (Keystones) can be installed with optional mounting supports.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Cable outlet version Lowerable tube body
CO2 Footprint (GWP) Cradle-to-Gate 14,7659 kg CO₂e / 1 Piece
Dimension 140x140x110
Dimension h 110 mm
Floor care Wet
Floor covering protection frame no
Floor height, max. 130 mm
Floor height, min. 110 mm
Installation depth 110 mm
Length 140 mm
Length of external dimensions 140 mm
Length of installation dimensions 140 mm
Material Stainless steel
Number of mounting boxes 1
Opening mechanism Sash lock
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts no
Suitable for wet care yes
Version for Square
Wide external dimensions 140 mm
Wide installation dimensions 140 mm
Width 140 mm
With floor covering recess no
All types

All types

Types Cover version Item no. Quantity SSU
UDHOME2 BV - 7427019
1 piece
UDHOME2 VF V - 7368410
1 piece
UDHOME2 GV15V Floor covering recess 7368324
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Height extension for UDHOME-ONE/UDHOME2 floor socket Height extension for UDHOME-ONE/UDHOME2 floor socket HE 60UH2 7368418
1 piece
Downloads

Download

EU declaration of conformity UDHOME2 VF V / 7368410 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.