Note: This article is discontinued. You can find the current article here: 7368342 / UDHOME2 floor socket, with cord outlet, without floor covering recess, unequipped, stainless steel

UDHOME2 floor socket, with stainless steel lid, freely equippable

Item no. 7427019 | EAN 4012196149131

Product description
Product description
Square floor socket for use in dry-care cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 95 mm, the height-adjustment range +20 mm.

Up to two Modul45® sockets can be installed. In addition, up to two modular data modules (Keystones) can be installed with optional mounting supports.

Surfaces visible in the floor covering made of brushed stainless steel.

The load-bearing capacity of 15 kN is only guaranteed when in an unused state.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version Swivellable cord outlet
CO₂ Footprint (GWP) Cradle-to-Gate 9,0486 kg CO₂e / 1 Piece
Dimension h 95 mm
Floor care Dry
Floor height, max. 115 mm
Floor height, min. 95 mm
Height-adjustment range, max. 115 mm
Height-adjustment range, min. 95 mm
Installation depth 95 mm
Length of external dimensions 125 mm
Length of installation dimensions 125 mm
Material Stainless steel
Opening mechanism Tool
Suitable for cavity floor installation yes
Suitable for raised floor installation no
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts no
Suitable for wet care no
Version for Square
Wide external dimensions 125 mm
Wide installation dimensions 125 mm
With floor covering recess no
All types

All types

Types Cover version Item no. Quantity SSU
UDHOME2 BV - 7427019
1 piece
UDHOME2 VF V - 7368410
1 piece
UDHOME2 GV15V Floor covering recess 7368324
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Height extension for UDHOME-ONE/UDHOME2 floor socket Height extension for UDHOME-ONE/UDHOME2 floor socket HE 60UH2 7368418
1 piece
Downloads

Download

EU declaration of conformity UDHOME2 BV / 7427019 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.