Note: This article is discontinued.

Underfloor installation duct, 2-compartment, trunking height 48 mm

Item no. 7400320 | EAN 4012195089322

2000 mm
2 St.
Product description
Product description
Underfloor installation duct for laying cables under the floor.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
Technical data

Technical data

Application area Screed-covered
CO₂ Footprint (GWP) Cradle-to-Gate 10,8126 kg CO₂e / 1 Meter
Cross-section, draw a 4968 mm²
Cross-section, draw b 6348 mm²
Decouplable no
Dimension 2000x250x48
Dimension a 110 mm
Dimension b 140 mm
Dimension h 48 mm
Duct height, min. 48 mm
Floor plate yes
Height 48 mm
Length 2000 mm
Material Steel
Number of compartments 2 St.
Number of fixed partitions 1
Removable cover no
Surface Strip galvanized
Usable cross-section 11316 mm²
Width 250 mm
All types

All types

Types Length Width Number of compartments Item no. Quantity SSU
S2 19048 2000 mm 190 mm 2 St. 7400308
2 m
S2 25048 2000 mm 250 mm 2 St. 7400320
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Vertical bend, two-compartment, height 48 mm Vertical bend, two-compartment, height 48 mm KV2 25048 7400640
1 piece
Connection shackle, height 48 mm Connection shackle, height 48 mm VL 25048E 7400970
1 piece
Downloads

Download

EU declaration of conformity S2 25048 / 7400320 , 0.11MB , pdf
Download
REACH Declaration of conformity S2 25048 / 7400320 , 0.12MB , pdf
RoHS Declaration of conformity S2 25048 / 7400320 , 0.13MB , pdf

No invitation to tender text is available for this product.