Note: This article is discontinued.

Underfloor outlet box, heavy-duty version, for GESRM2 mounting

Item no. 7408554 | EAN 4012195116288

7408554 / UDL1-120 70 90SL
70 mm
90 mm
Product description
Product description
Underfloor outlet box for the installation of a service outlet GESRM2. Version for heavy-duty applications. With additional support ring and three screed anchors. Box body with 2 x 2 openings for pipe installation M20 or Pg16.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,1106 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 5,1106 kg CO₂e
Declared Unit (LCA) Units
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
Dimension h 70 mm
Material Steel
Screed height, max. 90 mm
Screed height, min. 70 mm
Surface Strip galvanised
All types

All types

Types Screed height, min. Screed height, max. Item no. Quantity SSU
UDL1-120 70 90SL 70 mm 90 mm 7408554
1 piece
Downloads

Download

No invitation to tender text is available for this product.