- Product description
-
Product descriptionU support in fixed lengths. Dimensions 50 x 50 mm.
For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.
-
- Technical data
-
Technical data
Breakable no Colour stainless steel Dimension 50 x 50 x 2,5 Dimension 50x50x1000 Maintain electrical functions no Material Stainless steel 1.4301 Material thickness 2,5 mm Product series US 5 Series Profile shape U profile ROHS-conformant yes Static value A 2,74 cm² Static value ly 8,32 cm⁴ Static value lz 12,53 cm⁴ Static value Wy 2,61 cm³ Static value Wz 5,01 cm³ Surface Bright, treated Type of perforation 3 sides perforated Version for Single profile With toothing no Dimensions
Height 50 mm Length 1000 mm Width 50 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 13,6707 kg CO2e / 1 Piece CO₂ Footprint (GWP) 13,6707 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
-
All types
- Downloads
-
Data sheet US 5 100 A2 / 6341133 , 0.19MB , pdfEU declaration of conformity US 5 100 A2 / 6341133 , 0.10MB , pdfUK Declaration of Conformity US 5 100 A2 / 6341133 , 0.09MB , pdfREACH Declaration of conformity US 5 100 A2 / 6341133 , 0.12MB , pdfRoHS Declaration of conformity US 5 100 A2 / 6341133 , 0.12MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdfMounting instructions Mounting instructions, U support systems , 2.02MB , pdf
Kazakhstan - English
U support connector A4
Protective cap
Truss-head bolt with nut and washer A2
Spacer A2
Hexagonal bolt M10 A2