US 5 support A2

Item no. 6341117 | EAN 4012196081790

2.5 mm
Product description
Product description
U support in fixed lengths. Dimensions 50 x 50 mm.

For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • U support
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Colour stainless steel
Dimension 50 x 50 x 2,5
Dimension 50x50x600
Maintain electrical functions no
Material Stainless steel 1.4301
Material thickness 2,5 mm
Product series US 5 Series
Profile shape U profile
ROHS-conformant yes
Static value A 2,74 cm²
Static value ly 8,32 cm⁴
Static value lz 12,53 cm⁴
Static value Wy 2,61 cm³
Static value Wz 5,01 cm³
Surface Bright, treated
Type of perforation 3 sides perforated
Version for Single profile
With toothing no

Dimensions

Height 50 mm
Length 600 mm
Width 50 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,1796 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 8,1796 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material thickness Item no. Quantity SSU
US 5 20 A2 200 mm 2.5 mm 6341101
1 piece
US 5 30 A2 300 mm 2.5 mm 6341105
1 piece
US 5 40 A2 400 mm 2.5 mm 6341109
1 piece
US 5 50 A2 500 mm 2.5 mm 6341113
1 piece
US 5 60 A2 600 mm 2.5 mm 6341117
1 piece
US 5 70 A2 700 mm 2.5 mm 6341121
1 piece
US 5 80 A2 800 mm 2.5 mm 6341125
1 piece
US 5 90 A2 900 mm 2.5 mm 6341129
1 piece
US 5 100 A2 1000 mm 2.5 mm 6341133
1 piece
US 5 110 A2 1100 mm 2.5 mm 6341137
1 piece
US 5 120 A2 1200 mm 2.5 mm 6341141
1 piece
US 5 300 A2 3000 mm 2.5 mm 6341152
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector A4 U support connector A4 VUS 5 A4 6018509
1 piece
Protective cap Protective cap US 5 KS OR 6338462
20 piece
Truss-head bolt with nut and washer A2 Truss-head bolt with nut and washer A2 FRS 10x25 TPS A2 6407537
50 piece
Spacer A2 Spacer A2 DSK 45 A2 6416489
10 piece
Hexagonal bolt M10 A2 Hexagonal bolt M10 A2 SKS 10x90 A2 6418255
20 piece
Downloads

Download

EU declaration of conformity US 5 60 A2 / 6341117 , 0.10MB , pdf
Download

US 5 60 A2 / 6341117
Download