Note: This article is discontinued.

Wall connection collar I90 for internal height 105 mm

Item no. 7215583 | EAN 4012196461769

Product description
Product description
Wall connection collar for BSKH, consisting of four single plates, to double the insulation for wall penetrations. Incl. fastening material. Only for I90 classification.
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, wall mounting I90
  • Fire resistance class I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting E30
  • Function maintenance class E30
Technical data

Technical data

Colour Grey
Dimension 105x160
Material Fibreglass lightweight concrete
Type of accessory Wall connection collar
All types

All types

Types Item no. Quantity SSU
BSK-K0506 7215533
1 piece
BSK-K0511 7215537
1 piece
BSK-K1016 7215545
1 piece
BSK-K1026 7215549
1 piece
BSKH-K1016 7215583
1 piece
BSKH-K1026 7215587
1 piece
Downloads

Download

Download

No invitation to tender text is available for this product.