Note: This article is discontinued.

Wall light socket cover

Item no. 2003218 | EAN 4012195024132

2003218 / UW AD
76 mm
42 mm
3 mm
White
Product description
Product description
Wall light socket cover for flush closure of the wall outlet socket, surface is roughened, cover bolts can be lowered. Delivery including two 15 mm bolts.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0095 kg CO₂e / 1 Piece
Colour White
Dimension 76x42x3
Fastening type Screw-on lid
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C
Halogen-free yes
Height 3 mm
Length 76 mm
Material Polystyrene
Sealable no
Shape Miscellaneous
Width 42 mm
With bolts no
All types

All types

Types Length Width Height Colour Item no. Quantity SSU
UW AD 76 mm 42 mm 3 mm White 2003218
10 piece
Downloads

Download

Download

REACH Declaration of conformity UW AD / 2003218 , 0.12MB , pdf
RoHS Declaration of conformity UW AD / 2003218 , 0.13MB , pdf

UW AD / 2003218
Download