Wide span cable tray WKSG 110 FS

Item no. 6098111 | EAN 4012196351435

no
6000 mm
2 mm
Product description
Product description
Wide span cable tray system, perforated, with a side height of 110 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Straight connectors of type WRVL 110 should be ordered separately and in the appropriate quantity.

  • Magnetic shield insulation
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 110 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 200 x 110
Dimension 110x200x6000
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
Plate thickness 2 mm
Product series WKSG Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 202 cm²
Usable cross-section 20200 mm²
Usable length 6000 mm
Wide-span version yes

Dimensions

Dimension B 200 mm
Dimension H 10 mm
Dimension L 6000 mm
Height 110 mm
Length 6000 mm
Width 200 mm

Loads

Support spacing 3.0 m 2,5 kN/m
Support spacing 3.5 m 2,01 kN/m
Support spacing 4.0 m 1,6 kN/m
Support spacing 4.5 m 1,32 kN/m
Support spacing 5.0 m 1,1 kN/m
Support spacing 6.0 m 0,75 kN/m
Support spacing 7.0 m 0,45 kN/m
Support spacing 8.0 m 0,2 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 16,8236 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 16,8236 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, wide span cable tray, type WKSG 110

Load diagram, wide span cable tray, type WKSG 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Maintain electrical functions Length Width Plate thickness Item no. Quantity SSU
WKSG 120 FS no 6000 mm 200 mm 2 mm 6098111
6 m
WKSG 130 FS no 6000 mm 300 mm 2 mm 6098115
6 m
WKSG 140 FS no 6000 mm 400 mm 2 mm 6098119
6 m
WKSG 150 FS no 6000 mm 500 mm 2 mm 6098123
6 m
WKSG 160 FS no 6000 mm 600 mm 2 mm 6098127
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover incl. turn buckle FS Cover incl. turn buckle FS WDRL 1116 20 FS 6227422
3 m
Straight connector wide span system FS Straight connector wide span system FS WRVL 110 FS 6091164
2 piece
Straight and angle connector FS Straight and angle connector FS WRWVK 110 FS 6091377
2 piece
Wide span angle connector, 110 FS Wide span angle connector, 110 FS WRWVV 110 FS 6091379
2 piece
Joint plate FS Joint plate FS SSLB 200 FS 7070213
20 piece
Adjustable connector FS Adjustable connector FS WRGV 110 FS 6091318
2 piece
90° bend 110 FS 90° bend 110 FS WRB 90 120 FS 6098304
1 piece
Add-on tee 110 FS Add-on tee 110 FS WRAA 120 FS 6098405
1 piece
Corner extension piece 110 FS Corner extension piece 110 FS WEAS 110 FS 6098475
1 piece
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
Downloads

Download

EU declaration of conformity WKSG 120 FS / 6098111 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) WKSG 120 FS / 6098111 , 2.03MB , pdf

WKSG 120 FS / 6098111
Download