Wide span cable tray WKSG 160 A2

Item no. 6098579 | EAN 4012195683629

no
6000 mm
2 mm
Product description
Product description
Wide span cable tray system, perforated, with a side height of 160 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Straight connectors of type WRVL 160 should be ordered separately and in the appropriate quantity.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 160 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Without connectors
Dimension 160 X 600
Dimension 160x600x6000
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base yes
Plate thickness 2 mm
Product series WKSG Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 91400 mm²
Usable cross-section 914 cm²
Usable length 6000 mm
Wide-span version yes

Dimensions

Dimension B 600 mm
Dimension L 6000 mm
Height 160 mm
Length 6000 mm
Width 600 mm

Loads

Support spacing 3.0 m 3 kN/m
Support spacing 3.5 m 2,73 kN/m
Support spacing 4.0 m 2,5 kN/m
Support spacing 4.5 m 2,24 kN/m
Support spacing 5.0 m 2 kN/m
Support spacing 6.0 m 1,6 kN/m
Support spacing 7.0 m 1,3 kN/m
Support spacing 8.0 m 1 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 65,8621 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 65,8621 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, wide span cable tray, type WKSG 160

Load diagram, wide span cable tray, type WKSG 160
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Maintain electrical functions Length Width Plate thickness Item no. Quantity SSU
WKSG 162 A2 no 6000 mm 200 mm 2 mm 6098571
6 m
WKSG 163 A2 no 6000 mm 300 mm 2 mm 6098573
6 m
WKSG 164 A2 no 6000 mm 400 mm 2 mm 6098575
6 m
WKSG 165 A2 no 6000 mm 500 mm 2 mm 6098577
6 m
WKSG 166 A2 no 6000 mm 600 mm 2 mm 6098579
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle A2 Cover with turn buckle A2 WDRL 1116 60 A2 6227368
3 m
Straight connector wide span system A2 Straight connector wide span system A2 WRVL 160 A2 6227724
2 piece
Straight and angle connector A2 Straight and angle connector A2 WRWVK 160 A2 6227836
2 piece
45° angle connector, internal 160 A2 45° angle connector, internal 160 A2 WRWV 160 I A2 6227914
1 piece
45° angle connector, external 160 A2 45° angle connector, external 160 A2 WRWV 160 A A2 6227868
1 piece
Joint plate A2 Joint plate A2 SSLB 600 A2 7070381
20 piece
Adjustable connector A2 Adjustable connector A2 WRGV 160 A2 6227965
2 piece
Corner extension piece 160 A2 Corner extension piece 160 A2 WEAS 160 A2 6098868
1 piece
Barrier strip 110 A2 Barrier strip 110 A2 TSG 110 A2 6062255
3 m
Downloads

Download

EU declaration of conformity WKSG 166 A2 / 6098579 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) WKSG 166 A2 / 6098579 , 2.03MB , pdf

WKSG 166 A2 / 6098579
Download