Note: This article is discontinued. You can find the current article here: 6036236 / 45° bend 85 FT

45° bend 85 FT

Item no. 7067402 | EAN 4012196225194

Steel
Hot-dip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 85 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Without connectors
Dimension 85x400
Dimension B 400 mm
Dimension R 150 mm
Height 85 mm
Height 3 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 16 in
Width 400 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 840 FT 400 mm Steel Hot-dip galvanised 7067402
1 piece
RB 45 850 FT 500 mm Steel Hot-dip galvanised 7067496
1 piece
RB 45 860 FT 600 mm Steel Hot-dip galvanised 7067607
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 45 840 FT / 7067402 , 0.10MB , pdf
Download

Download

RB 45 840 FT / 7067402
Download