Note: This article is discontinued.
You can find the current article here: 6036238 / 45° bend 85 FT
- Product description
-
Product description45° bend, horizontal, for all cable tray types of 85 mm side height.
Fastening materials should be ordered separately.
-
- Technical data
-
Technical data
Bend (angle) 45° Change of direction Horizontal Connector version Without connectors Dimension 85x500 Maintain electrical functions no Material Steel Mounting perforation in base no NATO hole pattern no ROHS-conformant yes Rustproof steel, pickled no Side perforation no Surface Hot-dip galvanised Type of connector, cable support system Screwed Wide-span version no Dimensions
Dimension B 500 mm Dimension R 150 mm Height 3 in Height 85 mm Width 500 mm Width 20 in - All types
- Downloads
-
Data sheet RB 45 850 FT / 7067496 , 0.18MB , pdfEU declaration of conformity RB 45 850 FT / 7067496 , 0.10MB , pdfREACH Declaration of conformity RB 45 850 FT / 7067496 , 0.12MB , pdfRoHS Declaration of conformity RB 45 850 FT / 7067496 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf
Truss-head bolt with flange nut F