Note: This article is discontinued.

90° adjustable bend, vertical 60 A2

Item no. 7138148 | EAN 4012196258611

Stainless steel 1.4301
Bright, treated
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 60 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
Connector version Supplied connectors
Dimension 60x300
Dimension R 400 mm
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no
Width 300 mm
Width 12 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 610 A2 100 mm Stainless steel 1.4301 Bright, treated stainless steel 7138113
1 piece
RGBV 630 A2 300 mm Stainless steel 1.4301 Bright, treated - 7138148
1 piece
Downloads

Download

EU declaration of conformity RGBV 630 A2 / 7138148 , 0.10MB , pdf
Download

Download

RGBV 630 A2 / 7138148
Download