Note: This article is discontinued. You can find the current article here: 6036842 / 90° bend 110 FT

90° bend 110 FT

Item no. 7127545 | EAN 4012196248537

Steel
Hot-dip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 110 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 110x550
Dimension B 550 mm
Dimension R 150 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 550 mm
Width 22 in
With cover no
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 140 FT 400 mm Steel Hot-dip galvanised 7127413
1 piece
RB 90 155 FT 550 mm Steel Hot-dip galvanised 7127545
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 90 155 FT / 7127545 , 0.10MB , pdf
Download

Download

RB 90 155 FT / 7127545
Download