Note: This article is discontinued. You can find the current article here: 7007334 / 90° vertical bend, rising FT

90° vertical bend, rising FT

Item no. 7007331 | EAN 4012195863632

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° rising vertical bend, for all cable tray types of 110 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
Colour zinc
Connector version Without connectors
Dimension 110x550
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 550 mm
Height 4 in
Height 110 mm
Width 22 in
Width 550 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 115 S FT 150 mm Steel Hot-dip galvanised zinc 7007313
1 piece
RBV 130 S FT 300 mm Steel Hot-dip galvanised zinc 7007319
1 piece
RBV 150 S FT 500 mm Steel Hot-dip galvanised zinc 7007327
1 piece
RBV 155 S FT 550 mm Steel Hot-dip galvanised zinc 7007331
1 piece
RBV 160 S FT 600 mm Steel Hot-dip galvanised zinc 7007334
1 piece
RBV 110 S FT 100 mm Steel Hot-dip galvanised zinc 7007398
1 piece
RBV 120 S FT 200 mm Steel Hot-dip galvanised zinc 7007400
1 piece
RBV 140 S FT 400 mm Steel Hot-dip galvanised zinc 7007404
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RBV 155 S FT / 7007331 , 0.10MB , pdf
Download

Download

RBV 155 S FT / 7007331
Download