90° vertical bend, rising FT

Item no. 7007334 | EAN 4012195995609

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° rising vertical bend, for all cable tray types of 110 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
Colour zinc
Connector version Without connectors
Dimension 110x600
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 600 mm
Height 110 mm
Height 4 in
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,7412 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 8,7412 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 115 S FT 150 mm Steel Hot-dip galvanised zinc 7007313
1 piece
RBV 130 S FT 300 mm Steel Hot-dip galvanised zinc 7007319
1 piece
RBV 150 S FT 500 mm Steel Hot-dip galvanised zinc 7007327
1 piece
RBV 155 S FT 550 mm Steel Hot-dip galvanised zinc 7007331
1 piece
RBV 160 S FT 600 mm Steel Hot-dip galvanised zinc 7007334
1 piece
RBV 110 S FT 100 mm Steel Hot-dip galvanised zinc 7007398
1 piece
RBV 120 S FT 200 mm Steel Hot-dip galvanised zinc 7007400
1 piece
RBV 140 S FT 400 mm Steel Hot-dip galvanised zinc 7007404
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RBV 160 S FT / 7007334 , 0.10MB , pdf
Download

RBV 160 S FT / 7007334
Download