Note: This article is discontinued.

A4 suspension bracket

Item no. 6363909 | EAN 4012195912927

11 mm
Product description
Product description
Suspension bracket for cable support systems.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
Technical data

Technical data

Adjustable no
Dimension B150mm
Dimension B 165 mm
F in kN ceiling 0,6 kN
for width max. 150 mm
for width min. 150
Hole diameter 11 mm
Length 150 mm
Maintain electrical functions no
Material Stainless steel 1.4571
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Tray fastening Screw-on
Version for Suspension bracket (C clamp)
All types

All types

Types F in kN ceiling for width max. Hole diameter Item no. Quantity SSU
AHB 100 A4 0.6 kN 100 mm 11 mm 6363905
1 piece
AHB 150 A4 0.6 kN 150 mm 11 mm 6363909
1 piece
AHB 200 A4 0.6 kN 200 mm 11 mm 6363913
1 piece
AHB 300 A4 0.35 kN 300 mm 11 mm 6363940
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut A4 Truss-head bolt with flange nut A4 FRSB 6x16 A4 6406193
100 piece
Downloads

Download

EU declaration of conformity AHB 150 A4 / 6363909 , 0.10MB , pdf
Download

Download

AHB 150 A4 / 6363909
Download