Bottom end plate DD

Item no. 7083630 | EAN 4012196982882

Product description
Product description
Bottom end plate for floor reinforcement at the ends of the cable tray and as cable protection.

For fastening, please order screws, type FRSB M6x12, separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
  • Wide span cable tray, side height, 110 mm
  • Wide span cable tray, side height, 160 mm
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,403 kg CO2e / 1 Piece
Colour zinc
Dimension B300mm
Dimension B 300 mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Surface Strip galvanised zinc/aluminium, Double Dip
Wide-span version no
Width 300 mm
Width 12 in
All types

All types

Types Width Item no. Quantity SSU
BEB 050 DD 50 mm 7083616
1 piece
BEB 100 DD 100 mm 7083618
1 piece
BEB 150 DD 150 mm 7083622
1 piece
BEB 200 DD 200 mm 7083626
1 piece
BEB 300 DD 300 mm 7083630
1 piece
BEB 400 DD 400 mm 7083634
1 piece
BEB 500 DD 500 mm 7083638
1 piece
BEB 550 DD 550 mm 7083640
1 piece
BEB 600 DD 600 mm 7083642
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity BEB 300 DD / 7083630 , 0.10MB , pdf
Download

Download
Download

BEB 300 DD / 7083630
Download