C mesh cable tray CGR 50 A2

Item no. 6016253 | EAN 4012195891352

3000 mm
50 mm
4.5 mm
no
Product description
Product description
C-shaped mesh cable tray made of spot-welded steel wire of side height 50 mm.
Magnetic shield insulation 15 dB.
  • Magnetic shield insulation
  • Suitable for sprinkler systems
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • C-mesh cable tray, slant height 50mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Without connectors
Dimension 50x300x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4301
Product series CGR Series
Profile shape C-shaped
ROHS-conformant yes
Rustproof steel, pickled yes
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 116 cm²
Usable cross-section 11600 mm²
Wide-span version no
Wire diameter 4,5 mm

Dimensions

Dimension A 276 mm
Dimension B 317 mm
Dimension H 67 mm
Dimension l1 75 mm
Dimension L2 (mm) 63 mm
Height 1,97 in
Height 50 mm
Length 3000 mm
Width 300 mm
Width 11,81 in

Loads

Support spacing 1.0 m 1,1 kN/m
Support spacing 1.5 m 0,7 kN/m
Support spacing 2.0 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 10,2983 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 10,2983 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, C mesh cable tray, type CGR 50 VA

Load diagram, C mesh cable tray, type CGR 50 VA
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
CGR 50 50 A2 3000 mm 50 mm 50 mm 4.5 mm 13 cm² no 6016200
3 m
CGR 50 100 A2 3000 mm 100 mm 50 mm 4.5 mm 33 cm² no 6016235
3 m
CGR 50 200 A2 3000 mm 200 mm 50 mm 4.5 mm 74 cm² no 6016251
3 m
CGR 50 300 A2 3000 mm 300 mm 50 mm 4.5 mm 116 cm² no 6016253
3 m
CGR 50 400 A2 3000 mm 400 mm 50 mm 4.5 mm 157 cm² no 6016255
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
90° mounting angle A2 90° mounting angle A2 MW 90 SL17 A2 6016278
20 piece
Joint connector A2 Joint connector A2 GSV 34 A2 6016642
20 piece
45° mounting angle A2 45° mounting angle A2 MW 45 SL10 A2 6017339
20 piece
Barrier strip 30 A2 Barrier strip 30 A2 TSG 30 A2 6062052
3 m
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Downloads

Download

EU declaration of conformity CGR 50 300 A2 / 6016253 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) CGR 50 300 A2 / 6016253 , 2.03MB , pdf

Download

CGR 50 300 A2 / 6016253
Download