Joint connector A2

Item no. 6016642 | EAN 4012196013210

6016642 / GSV 34 A2
29 mm
24 mm
Stainless steel 1.4301
Bright, treated
Product description
Product description
Screwed version of joint connector for mesh cable trays.
Figure: Positioning and quantity of mesh cable tray connectors.

50–150 mm = 2 units

200–300 mm = 3 units

400–450 mm = 4 units

500–600 mm = 5 units

Including screw of type FRS M6 x 20.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour stainless steel
Connection type Screw connector
Dimension 34 x 27,5
Maintain electrical functions no
Material Stainless steel 1.4301
ROHS-conformant yes
Rustproof steel, pickled yes
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Suitable for mesh cable tray wire, max. 4,9 mm
Suitable for mesh cable tray wire, min. 3,9 mm
Surface Bright, treated
Version for Straight connector

Dimensions

Height 24 mm
Height 0,94 in
Length 34 mm
Width 1,14 in
Width 29 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,233 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,233 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Material Surface Item no. Quantity SSU
GSV 34 A2 29 mm 24 mm Stainless steel 1.4301 Bright, treated 6016642
20 piece
Downloads

Download

EU declaration of conformity GSV 34 A2 / 6016642 , 0.10MB , pdf
Download
REACH Declaration of conformity GSV 34 A2 / 6016642 , 0.12MB , pdf

Download
Download

GSV 34 A2 / 6016642
Download