Cable duct, type LKM 20030

Item no. 6246974 | EAN 4012196118878

2000 mm
30 mm
24 mm
Steel
Product description
Product description
Duct cover and base with base perforation. Equipotential bonding is guaranteed between the cover and the base without any additional aids. The LKM cable duct, type LKM 20030, has been tested for the maintenance of electrical function as a routing system according to DIN 4102 Part 12. Please note the cable types tested in the BSS fire protection systems division!
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 20 mm
  • gas-/battery-actuated setting tool
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
CO2 Footprint (GWP) Cradle-to-Gate 1,3068 kg CO2e / 1 Meter
Colour zinc
Delivery on a roll no
Dimension 20x30x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Height 24 mm
Length 2000 mm
Maintain electrical functions yes
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 2
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 2
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 2
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanised
Transparent no
Usable cross-section 616 mm²
Version, cable trunking cover Loose
Width 30 mm
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM20030FS 2000 mm 30 mm 24 mm Strip galvanised Steel 6246974
2 m
LKM20030RW 2000 mm 30 mm 24 mm Strip galvanised / plastic coated Steel 6248470
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV30 Joint connector LKM SV30 LKM SV30 6247434
10 piece
Edge protection ring KSR 20030, for LKM cable trunking type 20030 Edge protection ring KSR 20030, for LKM cable trunking type 20030 LKM KSR20030GRSW 6249744
5 piece
End piece, for cable trunking type LKM 20030 End piece, for cable trunking type LKM 20030 LKM EK20030GRSW 6249774
5 piece
Downloads

Download

EU declaration of conformity LKM20030FS / 6246974 , 0.10MB , pdf
Download

LKM20030FS / 6246974
Download