Note: This article is discontinued. You can find the current article here: 6059032 / Cable tray MKS-Magic® 60 FT

Cable tray DKS 60 FT

Item no. 6085555 | EAN 4012196070398

3000 mm
no
Steel
Hot-dip galvanised
Product description
Product description
DKS 60 = perforated cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Permeable cable tray system to VdS guideline 2092 with 30% hole surface for use under sprinkler systems.

Bottom penetration from width 200 mm.

Connecting parts should be ordered in the appropriate quantity.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 1
Colour zinc
Connector version Without connectors
Dimension 60x600x3000
Dimension 60 x 600
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,06 in
Plate thickness 1,5 mm
Product series DKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 358 cm²
Usable cross-section 35800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 600 mm
Height 2 in
Height 60 mm
Length 3000 mm
Length 10 ft
Width 24 in
Width 600 mm

Loads

Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1 kN/m
Support spacing 3.0 m 0,65 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 18,8784 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 18,8784 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type DKS 60

Load diagram, cable tray, type DKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
DKS 610 FT 3000 mm 100 mm 1 mm no Steel Hot-dip galvanised 6085326
3 m
DKS 620 FT 3000 mm 200 mm 1 mm no Steel Hot-dip galvanised 6085342
3 m
DKS 630 FT 3000 mm 300 mm 1 mm no Steel Hot-dip galvanised 6085369
3 m
DKS 640 FT 3000 mm 400 mm 1.5 mm no Steel Hot-dip galvanised 6085512
3 m
DKS 650 FT 3000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 6085539
3 m
DKS 660 FT 3000 mm 600 mm 1.5 mm no Steel Hot-dip galvanised 6085555
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FT Straight connector FT RLVK 60 FT 6067603
10 piece
Joint plate DD Joint plate DD SSLB 600 DD 7070334
20 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 600 FT 6051472
3 m
45° bend 60 FT 45° bend 60 FT RB 45 660 FT 6036142
1 piece
90° bend 60 FT 90° bend 60 FT RB 90 660 FT 6036602
1 piece
Bend, angle-adjustable, 60 FT Bend, angle-adjustable, 60 FT RB W 660 FT 6037132
1 piece
Add-on tee 60 FT Add-on tee 60 FT RAA 660 FT 6042223
1 piece
T piece 60 FT T piece 60 FT RT 660 FT 6038142
1 piece
Cross-over 60 FT Cross-over 60 FT RK 660 FT 7027421
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 600 DD 6052724
3 m
Barrier strip 60 DD Barrier strip 60 DD TSG 60 DD 6062327
3 m
90° bend 60 FT 90° bend 60 FT RB 90 660 FT 7125585
1 piece
Downloads

Download

EU declaration of conformity DKS 660 FT / 6085555 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) DKS 660 FT / 6085555 , 2.03MB , pdf

DKS 660 FT / 6085555
Download