Note: This article is discontinued. You can find the current article here: 6059107 / Cable tray MKS-Magic® 85 FT

Cable tray DKS 85 FT

Item no. 6086675 | EAN 4012196071418

3000 mm
no
Steel
Hot-dip galvanised
Product description
Product description
DKS 85 = perforated cable tray system with 85 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Permeable cable tray system to VdS guideline 2092 with 30% hole surface for use under sprinkler systems.

Bottom penetration from width 200 mm.

Connecting parts should be ordered in the appropriate quantity.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 85 x 500
Dimension 85x500x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,06 in
Plate thickness 1,5 mm
Product series DKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 423 cm²
Usable cross-section 42300 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 500 mm
Height 3 in
Height 85 mm
Length 3000 mm
Length 10 ft
Width 20 in
Width 500 mm

Loads

Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,75 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 17,677 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 17,677 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type DKS 85

Load diagram, cable tray, type DKS 85
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
DKS 830 FT 3000 mm 300 mm 1 mm no Steel Hot-dip galvanised 6086519
3 m
DKS 850 FT 3000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 6086675
3 m
DKS 860 FT 3000 mm 600 mm 1.5 mm no Steel Hot-dip galvanised 6086691
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector FT Straight and angle connector FT RLVL 85 FT 6067816
10 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 500 FT 6051448
3 m
45° bend 85 FT 45° bend 85 FT RB 45 850 FT 6036238
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 850 FT 6036720
1 piece
Bend, angle-adjustable, 85 FT Bend, angle-adjustable, 85 FT RB W 850 FT 6037228
1 piece
Add-on tee 85 FT Add-on tee 85 FT RAA 850 FT 6042241
1 piece
T piece 85 FT T piece 85 FT RT 850 FT 6038238
1 piece
Cross-over 85 FT Cross-over 85 FT RK 850 FT 7027439
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 500 DD 6052718
3 m
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
45° bend 85 FT 45° bend 85 FT RB 45 850 FT 7067496
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 850 FT 7126514
1 piece
Downloads

Download

EU declaration of conformity DKS 850 FT / 6086675 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) DKS 850 FT / 6086675 , 2.03MB , pdf

DKS 850 FT / 6086675
Download