Note: This article is discontinued. You can find the current article here: 6053599 / Cable tray MKS 35 FS

Cable tray MKS 35 FS

Item no. 6053572 | EAN 4012196386659

3000 mm
1 mm
no
Steel
Strip galvanised
Product description
Product description
MKS 35 = Medium duty cable tray system with a side height of 35 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 1
CO2 Footprint (GWP) Cradle-to-Gate 4,5727 kg CO₂e / 1 Meter
Connector version Without connectors
Dimension 35 x 150
Dimension 35x150x3000
Dimension B 150 mm
Height 35 mm
Length 3000 mm
Length 10 ft
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.0 m 1,2 kN/m
Support spacing 1.5 m 0,75 kN/m
Support spacing 2.0 m 0,55 kN/m
Support spacing 2.5 m 0,3 kN/m
Support spacing 3.0 m 0,2 kN/m
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 5050 mm²
Usable cross-section 50,5 cm²
Wide-span version no
Width 6 in
Width 150 mm
With cover no

Technical data

Load diagram, cable tray, type MKS 35

Load diagram, cable tray, type MKS 35
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 310 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6053548
3 m
MKS 315 FS 3000 mm 150 mm 1 mm no Steel Strip galvanised 6053572
3 m
MKS 320 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6053599
3 m
MKS 330 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6053637
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 35 FS 6067085
10 piece
Joint plate FS Joint plate FS SSLB 150 FS 7070209
20 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 150 FS 6052150
3 m
Separating retainer 30 FS Separating retainer 30 FS TSG 30 FS 6062050
3 m
90° bend 35 FS 90° bend 35 FS RB 90 315 FS 6043123
1 piece
Downloads

Download

EU declaration of conformity MKS 315 FS / 6053572 , 0.10MB , pdf
Download

MKS 315 FS / 6053572
Download