Cable tray MKSU 60 FS

Item no. 6063179 | EAN 4012196394630

3000 mm
1 mm
no
Steel
Strip galvanised
Product description
Product description
MKSU 60 = medium-duty cable tray system, unperforated, with a side height of 60 mm. Straight connectors should be ordered in the appropriate quantity.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray has connector perforations on both sides.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x150x3000
Dimension 60 x 150
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 0,04 in
Plate thickness 1 mm
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 88 cm²
Usable cross-section 8800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 150 mm
Height 60 mm
Height 2 in
Length 3000 mm
Length 10 ft
Width 6 in
Width 150 mm

Loads

Support spacing 1.5 m 1,5 kN/m
Support spacing 1.75 m 1,25 kN/m
Support spacing 2.0 m 1 kN/m
Support spacing 2.5 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,2008 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,2008 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSU 60 FS FT

Load diagram, cable tray, type MKSU 60 FS FT
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKSU 610 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6063160
3 m
MKSU 615 FS 3000 mm 150 mm 1 mm no Steel Strip galvanised 6063179
3 m
MKSU 620 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6063187
3 m
MKSU 630 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6063209
3 m
MKSU 640 FS 3000 mm 400 mm 1 mm no Steel Strip galvanised 6063225
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 60 FS 6067093
10 piece
Joint plate FS Joint plate FS SSLB 150 FS 7070209
20 piece
45° bend 60 FS 45° bend 60 FS RB 45 615 FS 6036102
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 615 FS 6036562
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 615 FS 6037102
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 615 FS 6042113
1 piece
T piece 60 FS T piece 60 FS RT 615 FS 6038102
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 150 FS 6052150
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° bend 60 FS 45° bend 60 FS RB 45 615 FS 6043755
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 615 FS 6043208
1 piece
Downloads

Download

EU declaration of conformity MKSU 615 FS / 6063179 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSU 615 FS / 6063179 , 2.03MB , pdf

MKSU 615 FS / 6063179
Download