Cable tray RKS-Magic® 35 FS

Item no. 6047433 | EAN 4012195390855

3050 mm
35 mm
0.75 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

The perforation for direct threaded rod suspension has a diameter of 11 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 1
Colour zinc
Connector version Integrated connector
Dimension 35x200x3050
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,75 mm
Plate thickness 0,03 in
Product series RKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 68 cm²
Usable cross-section 6800 mm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 200 mm
Dimension x 100 mm
Dimension y 150 mm
Height 35 mm
Height 1 in
Length 3050 mm
Length 10 ft
Width 6 in
Width 200 mm

Loads

Support spacing 1.0 m 1,1 kN/m
Support spacing 1.5 m 0,5 kN/m
Support spacing 2.0 m 0,3 kN/m
Support spacing 2.5 m 0,15 kN/m
Support spacing 3.0 m 0,1 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,8239 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 3,8239 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type RKSM 35

Load diagram, cable tray, type RKSM 35
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
RKSM 310 FS 3050 mm 100 mm 35 mm 0.75 mm no zinc Steel Strip galvanised 6047417
3 m
RKSM 320 FS 3050 mm 200 mm 35 mm 0.75 mm no zinc Steel Strip galvanised 6047433
3 m
RKSM 330 FS 3050 mm 300 mm 35 mm 0.75 mm no zinc Steel Strip galvanised 6047460
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 320 FS 6068902
1 piece
45° bend 35 FS 45° bend 35 FS RB 45 320 FS 6036002
1 piece
90° bend 35 FS 90° bend 35 FS RB 90 320 FS 6036502
1 piece
Add-on tee 35 FS Add-on tee 35 FS RAA 320 FS 6042103
1 piece
T piece 35 FS T piece 35 FS RT 320 FS 6038002
1 piece
Cross-over 35 FS Cross-over 35 FS RK 320 FS 7027303
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 200 FS 6052207
3 m
Separating retainer 30 FS Separating retainer 30 FS TSG 30 FS 6062050
3 m
90° Magic bend 35 FS 90° Magic bend 35 FS RBM 90 320 FS 6041012
1 piece
Downloads

Download

EU declaration of conformity RKSM 320 FS / 6047433 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) RKSM 320 FS / 6047433 , 2.03MB , pdf

RKSM 320 FS / 6047433
Download