Cable tray RKS-Magic® 35 FS

Item no. 6047460 | EAN 4012195390862

3050 mm
35 mm
0.75 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

The perforation for direct threaded rod suspension has a diameter of 11 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 1
Colour zinc
Connector version Integrated connector
Dimension 35x300x3050
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,75 mm
Plate thickness 0,03 in
Product series RKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 103 cm²
Usable cross-section 10300 mm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 300 mm
Dimension t 100 mm
Dimension x 200 mm
Dimension y 250 mm
Height 1 in
Height 35 mm
Length 3050 mm
Length 10 ft
Width 300 mm
Width 8 in

Loads

Support spacing 1.0 m 1,4 kN/m
Support spacing 1.5 m 0,6 kN/m
Support spacing 2.0 m 0,4 kN/m
Support spacing 2.5 m 0,2 kN/m
Support spacing 3.0 m 0,1 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,1103 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,1103 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type RKSM 35

Load diagram, cable tray, type RKSM 35
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
RKSM 310 FS 3050 mm 100 mm 35 mm 0.75 mm no zinc Steel Strip galvanised 6047417
3 m
RKSM 320 FS 3050 mm 200 mm 35 mm 0.75 mm no zinc Steel Strip galvanised 6047433
3 m
RKSM 330 FS 3050 mm 300 mm 35 mm 0.75 mm no zinc Steel Strip galvanised 6047460
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 330 FS 6068904
1 piece
45° bend 35 FS 45° bend 35 FS RB 45 330 FS 6036004
1 piece
90° bend 35 FS 90° bend 35 FS RB 90 330 FS 6036504
1 piece
Add-on tee 35 FS Add-on tee 35 FS RAA 330 FS 6042105
1 piece
T piece 35 FS T piece 35 FS RT 330 FS 6038004
1 piece
Cross-over 35 FS Cross-over 35 FS RK 330 FS 7027305
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Separating retainer 30 FS Separating retainer 30 FS TSG 30 FS 6062050
3 m
45° Magic bend 35 FS 45° Magic bend 35 FS RBM 45 330 FS 6041004
1 piece
90° Magic bend 35 FS 90° Magic bend 35 FS RBM 90 330 FS 6041014
1 piece
Downloads

Download

EU declaration of conformity RKSM 330 FS / 6047460 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) RKSM 330 FS / 6047460 , 2.03MB , pdf

RKSM 330 FS / 6047460
Download