Cable tray RKS-Magic® 60 A2

Item no. 6047721 | EAN 4012195706243

3050 mm
60 mm
stainless steel
Stainless steel
Bright, treated
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

The perforation for direct threaded rod suspension has a diameter of 11 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • BET-tested to DIN EN 61537
Technical data

Technical data

Base perforation 1
Colour stainless steel
Connector version Integrated connector
CO₂ Footprint (GWP) Cradle-to-Gate 22,555 kg CO₂e / 1 Meter
Dimension 60x500x3050
Dimension B 500 mm
Dimension t 300 mm
Dimension x 400 mm
Dimension y 450 mm
Height 60 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,9 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.0 m 2,1 kN/m
Support spacing 1.5 m 1,35 kN/m
Support spacing 2.0 m 0,9 kN/m
Support spacing 2.5 m 0,6 kN/m
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 298 cm²
Usable cross-section 29800 mm²
Usable length 3000 mm
Wide-span version no
Width 500 mm
With cover no

Technical data

Load diagram, cable tray, type RKSM 60

Load diagram, cable tray, type RKSM 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
RKSM 610 A2 3050 mm 100 mm 60 mm 0.75 mm yes stainless steel Stainless steel Bright, treated 6047613
3 m
RKSM 620 A2 3050 mm 200 mm 60 mm 0.75 mm yes stainless steel Stainless steel Bright, treated 6047640
3 m
RKSM 630 A2 3050 mm 300 mm 60 mm 0.75 mm yes stainless steel Stainless steel Bright, treated 6047656
3 m
RKSM 640 A2 3050 mm 400 mm 60 mm 0.9 mm no stainless steel Stainless steel Bright, treated 6047691
3 m
RKSM 650 A2 3050 mm 500 mm 60 mm 0.9 mm no stainless steel Stainless steel Bright, treated 6047721
3 m
RKSM 660 A2 3050 mm 600 mm 60 mm 0.9 mm no stainless steel Stainless steel Bright, treated 6047737
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set A2 Magic straight connector set A2 KTSMV 650 A2 6068968
1 piece
90° bend 60 A2 90° bend 60 A2 RB 90 650 A2 6036630
1 piece
Bend, angle-adjustable, 60 A2 Bend, angle-adjustable, 60 A2 RB W 650 A2 6037160
1 piece
Add-on tee 60 A2 Add-on tee 60 A2 RAA 650 A2 6042321
1 piece
T piece 60/500 A2 T piece 60/500 A2 RT 650 A2 6038168
1 piece
Cross-over 60 A2 Cross-over 60 A2 RK 650 A2 7027509
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 500 A2 6052959
3 m
Separating retainer 60 A2 Separating retainer 60 A2 TSG 60 A2 6062084
3 m
90° Magic bend 60 A2 90° Magic bend 60 A2 RBM 90 650 A2 6041190
1 piece
Magic bend, variable 60 A2 Magic bend, variable 60 A2 RBMV 650 A2 6040530
1 piece
Downloads

Download

EU declaration of conformity RKSM 650 A2 / 6047721 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) RKSM 650 A2 / 6047721 , 1.48MB , pdf
Download

Download
Download

RKSM 650 A2 / 6047721
Download