Cable tray RKS-Magic® 60 FS

Item no. 6047654 | EAN 4012195391210

3050 mm
60 mm
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

The perforation for direct threaded rod suspension has a diameter of 11 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 1
Colour zinc
Connector version Integrated connector
Dimension 60x300x3050
Fire protection Maintenance of electrical function of cable-specific support structure, Use of fire protection ceilings
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions yes
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,75 mm
Plate thickness 0,03 in
Product series RKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 17800 mm²
Usable cross-section 178 cm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 300 mm
Dimension t 100 mm
Dimension x 200 mm
Dimension y 250 mm
Height 2 in
Height 60 mm
Length 10 ft
Length 3050 mm
Width 300 mm
Width 12 in

Loads

NEMA load class 8AA
Support spacing 1.0 m 1,2 kN/m
Support spacing 1.5 m 1 kN/m
Support spacing 2.0 m 0,55 kN/m
Support spacing 2.5 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,7675 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,7675 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type RKSM 60

Load diagram, cable tray, type RKSM 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
RKSM 610 FS 3050 mm 100 mm 60 mm 0.75 mm yes zinc Steel Strip galvanised 6047611
3 m
RKSM 615 FS 3050 mm 150 mm 60 mm 0.75 mm yes zinc Steel Strip galvanised 6047630
3 m
RKSM 620 FS 3050 mm 200 mm 60 mm 0.75 mm yes zinc Steel Strip galvanised 6047638
3 m
RKSM 630 FS 3050 mm 300 mm 60 mm 0.75 mm yes zinc Steel Strip galvanised 6047654
3 m
RKSM 640 FS 3050 mm 400 mm 60 mm 0.9 mm yes zinc Steel Strip galvanised 6047689
3 m
RKSM 650 FS 3050 mm 500 mm 60 mm 0.9 mm no zinc Steel Strip galvanised 6047719
3 m
RKSM 660 FS 3050 mm 600 mm 60 mm 0.9 mm no zinc Steel Strip galvanised 6047735
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 630 FS 6068920
1 piece
45° bend 60 FS 45° bend 60 FS RB 45 630 FS 6036106
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 630 FS 6036566
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 630 FS 6037106
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 630 FS 6042117
1 piece
T piece 60 FS T piece 60 FS RT 630 FS 6038106
1 piece
Cross-over 60 FS Cross-over 60 FS RK 630 FS 7027315
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° Magic bend 60 FS 45° Magic bend 60 FS RBM 45 630 FS 6041046
1 piece
90° Magic bend 60 FS 90° Magic bend 60 FS RBM 90 630 FS 6041136
1 piece
Magic bend, variable 60  FS Magic bend, variable 60 FS RBMV 630 FS 6040486
1 piece
Downloads

Download

EU declaration of conformity RKSM 630 FS / 6047654 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) RKSM 630 FS / 6047654 , 2.03MB , pdf

RKSM 630 FS / 6047654
Download