Note: This article is discontinued. You can find the current article here: 6059865 / Cable tray SKS-Magic® 110, unperforated FT

Cable tray SKSU 110 FT

Item no. 6064973 | EAN 4012196102433

3000 mm
1.5 mm
no
Steel
Hot-dip galvanised
Product description
Product description
SKS 110 = heavy-duty cable tray system, unperforated, with 110 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 21,1173 kg CO₂e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 110x550x3000
Dimension 110 x 550
Dimension B 550 mm
Height 4 in
Height 110 mm
Length 10 ft
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 0,06 in
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,4 kN/m
Support spacing 2.5 m 1,76 kN/m
Support spacing 3.0 m 1,2 kN/m
Support spacing 3.5 m 0,84 kN/m
Support spacing 4.0 m 0,8 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 605 cm²
Usable cross-section 60500 mm²
Wide-span version no
Width 22 in
Width 550 mm
With cover no

Technical data

Load diagram, cable tray, type SKSU 110

Load diagram, cable tray, type SKSU 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKSU 110 FT 3000 mm 100 mm 1.5 mm no Steel Hot-dip galvanised 6064795
3 m
SKSU 120 FT 3000 mm 200 mm 1.5 mm no Steel Hot-dip galvanised 6064833
3 m
SKSU 130 FT 3000 mm 300 mm 1.5 mm no Steel Hot-dip galvanised 6064884
3 m
SKSU 140 FT 3000 mm 400 mm 1.5 mm no Steel Hot-dip galvanised 6064922
3 m
SKSU 150 FT 3000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 6064965
3 m
SKSU 155 FT 3000 mm 550 mm 1.5 mm no Steel Hot-dip galvanised 6064973
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint plate DD Joint plate DD SSLB 550 DD 7070330
20 piece
45° bend 110 FT 45° bend 110 FT RB 45 155 FT 7068557
1 piece
90° bend 110 FT 90° bend 110 FT RB 90 155 FT 7127545
1 piece
Downloads

Download

EU declaration of conformity SKSU 155 FT / 6064973 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKSU 155 FT / 6064973 , 1.48MB , pdf
Download

Download

SKSU 155 FT / 6064973
Download