Cable tray SKSU 60 FS

Item no. 6063950 | EAN 4012195060413

3000 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
SKS 60 = heavy-duty cable tray system, unperforated, with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray has connector perforations on both sides.

Straight connectors should be ordered separately and in the appropriate quantity.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60 x 400
Dimension 60x400x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 0,06 in
Plate thickness 1,5 mm
Product series SKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 23800 mm²
Usable cross-section 238 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 400 mm
Height 2 in
Height 60 mm
Length 10 ft
Length 3000 mm
Width 16 in
Width 400 mm

Loads

Support spacing 1.5 m 2,6 kN/m
Support spacing 2.0 m 1,9 kN/m
Support spacing 2.5 m 1,1 kN/m
Support spacing 3.0 m 0,55 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 14,3567 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 14,3567 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKSU 60

Load diagram, cable tray, type SKSU 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKSU 610 FS 3000 mm 100 mm 1.5 mm no Steel Strip galvanised 6063234
3 m
SKSU 620 FS 3000 mm 200 mm 1.5 mm no Steel Strip galvanised 6063236
3 m
SKSU 630 FS 3000 mm 300 mm 1.5 mm no Steel Strip galvanised 6063238
3 m
SKSU 650 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6063241
3 m
SKSU 660 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6063276
3 m
SKSU 640 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6063950
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 60 FS 6067093
10 piece
Joint plate FS Joint plate FS SSLB 400 FS 7070221
20 piece
45° bend 60 FS 45° bend 60 FS RB 45 640 FS 6036108
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 640 FS 6036568
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 640 FS 6037108
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 640 FS 6042119
1 piece
T piece 60 FS T piece 60 FS RT 640 FS 6038108
1 piece
Cross-over 60 FS Cross-over 60 FS RK 640 FS 7027317
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 400 FS 6052401
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° bend 60 FS 45° bend 60 FS RB 45 640 FS 7000383
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 640 FS 7001290
1 piece
Downloads

Download

EU declaration of conformity SKSU 640 FS / 6063950 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKSU 640 FS / 6063950 , 2.03MB , pdf

SKSU 640 FS / 6063950
Download