Note: This article is discontinued.

Connection clamp

Item no. 5001590 | EAN 4012196431120

Product description
Product description
• For connection of the copper-plated earth rod, type 219 16 CU, to conductor material

• Type A terminal
Technical data

Technical data

Connection Flat conductor
Dimension 46x19x37
Fit Rd 14,2/ FL max. 26 x 12 mm
Height 19 mm
Intermediate plate no
Length 46 mm
Material Aluminium bronze
Type Connection sleeve
Type of connector Connectors
Width 32 mm
All types

All types

Types for earth rods Item no. Quantity SSU
2745 16 25 5001590
10 piece
2745 16 30 5001592
10 piece
2745 16 70 5001594
10 piece
Downloads

Download

2745 16 25 / 5001590
Download