Doubler for PYROLINE® Con fire protection duct

Item no. 7215464 | EAN 4012196834945

Product description
Product description
Doubler for running individual cables and cable bundles out of the side wall of the PYROLINE® Con D and PYROLINE® Con S fire protection duct.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Grey
Dimension 80x80x40
Dimension 80x80x40
Material Fibreglass lightweight concrete
ROHS-conformant yes
Type of accessory Miscellaneous

Dimensions

Dimension A 80 mm
Dimension D 40 mm
Height 40 mm
Length 80 mm
Width 80 mm
All types

All types

Types Dimension A Dimension D Item no. Quantity SSU
KAD-10040 100 mm 60 mm 7215462
1 piece
KAD-8040 80 mm 40 mm 7215464
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Insulation layer creator in a cartridge Insulation layer creator in a cartridge DSX-K 7202300
1 piece
Fire protection duct mortar Fire protection duct mortar KTM 7215500
1 piece
Downloads

Download

REACH Declaration of conformity KAD-8040 / 7215464 , 0.13MB , pdf
RoHS Declaration of conformity KAD-8040 / 7215464 , 0.13MB , pdf

No invitation to tender text is available for this product.