Note: This article is discontinued. You can find the current article here: 6249744 / Edge protection ring, for cable trunking, type LKM 20030

Edge protection ring, for cable trunking, type LKM 20030

Item no. 6249844 | EAN 4012196018710

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Grey
Dimension 20x30mm
Halogen-free yes
Material Polyvinylchloride
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Dimension a 34 mm
Dimension b 28 mm
Height 28 mm
Length 23 mm
Width 34 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR20030 23 mm 34 mm 6249844
5 piece
LKM KSR20030GRSW 11 mm 32 mm 6249744
5 piece
LKM KSR20030RW 11 mm 32 mm 6249657
5 piece
Downloads

Download

EU declaration of conformity KSR20030 / 6249844 , 0.10MB , pdf
Download
REACH Declaration of conformity KSR20030 / 6249844 , 0.12MB , pdf
RoHS Declaration of conformity KSR20030 / 6249844 , 0.13MB , pdf

KSR20030 / 6249844
Download