Electrogalvanised steel sleeve, without thread

Item no. 2046859 | EAN 4012195924838

Product description
Product description
Accessory part: plug-in sleeve for the connections between electrical installation pipes. With burr-free inner wall.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Function maintenance class E30
  • Function maintenance class E90
Technical data

Technical data

Brushed surface no
CO2 Footprint (GWP) Cradle-to-Gate 0,4166 kg CO₂e / 1 Piece
Dimension Ø50mm
Dimension D 54 mm
Dimension d 51 mm
Dimension l 50 mm
Dimension L 100 mm
Dimension m (mm) M50
Dimension t 1,5 mm
for pipe diameter 50 mm
Halogen-free yes
Length 100 mm
Material Steel
Permitted temperature range, max. 400 °C
Permitted temperature range, min. -45 °C
Polished surface no
Size 50
Surface Electrogalvanized
Two-part no
Version for Connector
With inspection opening and lid no
All types

All types

Types For nominal pipe diameter Item no. Quantity SSU
SV16W G 2046854
25 piece
SV20W G 2046855
50 piece
SV25W G 2046856
50 piece
SV32W G 2046857
50 piece
SV40W G 2046858
25 piece
SV50W G 2046859
10 piece
SV63W G 2046860
5 piece
Downloads

Download

EU declaration of conformity SV50W G / 2046859 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity SV50W G / 2046859 , 0.12MB , pdf
RoHS Declaration of conformity SV50W G / 2046859 , 0.12MB , pdf

SV50W G / 2046859
Download