Note: This article is discontinued. You can find the current article here: 6042371 / Mounting/branch piece 60 A4

Magic add-on tee 60 A4

Item no. 6041290 | EAN 4012195878865

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour stainless steel
Connector version Integrated connector
Dimension 60x100
Maintain electrical functions yes
Material Stainless steel 1.4571
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 100 mm
Height 60 mm
Width 100 mm
All types

All types

Types Width Colour Item no. Quantity SSU
RAAM 610 A4 100 mm stainless steel 6041290
1 piece
RAAM 620 A4 200 mm - 6041294
1 piece
RAAM 630 A4 300 mm - 6041296
1 piece
RAAM 650 A4 500 mm - 6041300
1 piece
Downloads

Download

EU declaration of conformity RAAM 610 A4 / 6041290 , 0.10MB , pdf
Download

RAAM 610 A4 / 6041290
Download