Note: This article is discontinued. You can find the current article here: 6042119 / Add-on tee 60 FS

Magic add-on tee 60 FS

Item no. 6041238 | EAN 4012195878636

Product description
Product description
Magic add-on tee with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Departing width 400 mm
Dimension 60x400
Fire protection Use of fire protection ceilings
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 400 mm
Height 60 mm
Height 2 in
Width 400 mm
Width 16 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,5181 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 2,5181 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Colour Item no. Quantity SSU
RAAM 610 FS 100 mm zinc 6041230
1 piece
RAAM 615 FS 150 mm - 6041232
1 piece
RAAM 630 FS 300 mm zinc 6041236
1 piece
RAAM 640 FS 400 mm zinc 6041238
1 piece
RAAM 650 FS 500 mm zinc 6041240
1 piece
RAAM 660 FS 600 mm - 6041242
1 piece
Downloads

Download

EU declaration of conformity RAAM 640 FS / 6041238 , 0.10MB , pdf
Download

RAAM 640 FS / 6041238
Download